Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female to MCX Plug Cable Using RG223 Coax with HeatShrink

Product ID: PE3W03748/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4412RG223/UPE4881KitBOM Datasheet

SMA Female to MCX Plug Cable Using RG223 Coax with HeatShrink

PE3W03748/HS is a SMA female to MCX plug cable using RG223 coax. This Pasternack SMA female to MCX plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MCX for connector 2.

Our female SMA to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03748/HS SMA female to MCX plug cable assembly is constructed with RG223 coax.