To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to Mini SMP Female Cable Using PE-P047 Coax

Product ID: PE3C3365
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P047
RF Cable TypePE-P047
RF Cable Impedance50

Description

SMA Female Bulkhead to Mini SMP Female Cable Using PE-P047 Coax

PE3C3365 is a SMA female bulkhead to Mini SMP female cable using PE-P047 coax. This Pasternack SMA female bulkhead to Mini SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female SMA bulkhead to female Mini SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3365 SMA female bulkhead to Mini SMP female cable assembly is constructed with PE-P047 coax and the maximum VSWR is 1.39:1.