Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to Snap-On MMBX Plug Right Angle Cable Using LMR-100 Coax

Product ID: PE3W06531

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG316, RG174, RG188, PE-B100, PE-C100, .100 inch, LMR-100, .235 inch D HoleLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketMMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316, RG174, With Male Center ContactData Icon
PE4427LMR-100A-PVCPE45255KitBOM Datasheet

SMA Female Bulkhead to Snap-On MMBX Plug Right Angle Cable Using LMR-100 Coax

PE3W06531 is a SMA female bulkhead to MMBX plug right angle cable using LMR-100A coax. This Pasternack SMA female bulkhead to MMBX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMBX for connector 2. SMA to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to plug MMBX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06531 SMA female bulkhead to MMBX plug right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.