SMA Female to MMBX Plug Snap-On Adapter, With Male Center Contact
Product ID:
PE91361
Pricing
Quantity | Price |
1-9 | $263.99 |
10-24 | $253.43 |
25-99 | $242.87 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 25
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MMBX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 12.4 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Beryllium Copper |
Connector Body Plating 1 | Gold |
Connector Mount Method 2 | None |
Connector Body Material 2 | Beryllium Copper |
Connector Body Plating 2 | Gold |
Description
SMA Female to MMBX Plug Snap-On Adapter, With Male Center Contact
SMA adapter PE91361 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to MMBX adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 12.4 GHz.
SMA female to MMBX plug adapter is one of the many RF components that ship same day as they are ordered. PE91361 female SMA to plug MMBX adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.
Our female SMA to plug MMBX adapter PE91361 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This with male center contact SMA to MMBX radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.