Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Thread SMA Female Bulkhead to MMCX Jack Cable Using RG178 Coax, LF Solder, RoHS

Product ID: PE3W02930LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Thread
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Reverse Thread SMA Female Bulkhead to MMCX Jack Cable Using RG178 Coax, LF Solder, RoHS

Radio frequency assembly reverse thread SMA female bulkhead to MMCX jack cable using RG178 coax, LF solder, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Reverse thread SMA female bulkhead to MMCX jack cable using RG178 coax, LF solder, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to MMCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with reverse thread SMA bulkhead cable connection on one end and MMCX cable connection on the other. Our reverse thread SMA to MMCX cable assemblies have a female gender on end 1 and jack on end 2. This reverse thread SMA to MMCX cable is a female to jack coax assembly, PE3W02930LF, can also be known as a reverse thread SMA jack to MMCX female cable assembly and will be shipped same-day as it is purchased.

Reverse thread SMA jack to MMCX female cable assembly PE3W02930LF is built with RG178 which is a flexible coax type. The Pasternack flexible reverse thread SMA cable assembly is manufactured with SMA to MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse thread SMA female bulkhead to MMCX jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02930LF can also be used in the other direction and will be MMCX jack to reverse thread SMA female bulkhead cable assembly if the opposite connectivity is required.

SMA reverse thread jack bulkhead to MMCX female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MMCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse thread SMA female bulkhead to MMCX jack cable using RG178 coax, LF solder, RoHS.