Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable 24 Inch Length Using PE-SR405FL Coax, RoHS

Product ID: PE39422-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$80.19
25-49$76.18
50-99$72.17
100-249$68.96
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 524
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Female Bulkhead to MMCX Plug Right Angle Semi-Flexible Precision Cable 24 Inch Length Using PE-SR405FL Coax, RoHS

The PE39422-24 is a MMCX plug to SMA Jack bulkhead RF cable assembly designed for PE-SR405FL coax, offering 50 Ohm impedance and DC to 6 GHz operation. It connects compact SMA interfaces to panel-mounted SMA ports in RF system integration and electronics assemblies. Brass connector bodies, PTFE dielectric, and Gold contact plating support reliable electrical performance with 1.35:1 maximum VSWR.

Pasternack RF coax precision cable assembly is built with SMA bulkhead cable connection on one end and right angle MMCX cable connection on the other. Our precision SMA to right angle MMCX cable assemblies have a female gender on end 1 and plug on end 2. This SMA to MMCX cable is a female to plug coax assembly, PE39422-24, can also be known as a precision SMA jack to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.

SMA jack to MMCX male cable assembly PE39422-24 is built with PE-SR405FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA female bulkhead to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39422-24 can also be used in the other direction and will be right angle MMCX plug to SMA female bulkhead cable assembly if the opposite connectivity is required.

Precision SMA jack bulkhead to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MMCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to MMCX plug right angle semi-flexible precision cable 24 inch length using PE-SR405FL coax, RoHS.

Frequently Asked Questions

What is the PE39422-24 RF cable assembly used for?

The PE39422-24 is a between-series RF cable assembly used to connect an SMA interface to an SMA bulkhead interface. It features a Straight SMA plug, an SMA Jack bulkhead connector, 50 Ohm impedance, and DC to 6 GHz operation. Engineers use it when compact internal device connections must transition to a panel-mounted SMA port. This configuration is common in RF electronics, prototypes, lab fixtures, and enclosure-based signal routing applications.

When would I use an MMCX plug to SMA female bulkhead cable?

An MMCX plug to SMA Jack bulkhead cable like PE39422-24 is used when a small-board RF connection must reach a panel interface. It combines a Straight SMA plug with an SMA Jack bulkhead connector on PE-SR405FL formable coax. This helps in compact electronics where connector clearance and controlled cable routing both matter. Engineers often choose this layout for enclosures, development platforms, and integrated assemblies that need external SMA access.

Why choose a formable PE-SR405FL coax cable assembly?

A formable PE-SR405FL coax cable assembly like PE39422-24 is chosen when installers need a shaped cable path in limited space. It uses 50 Ohm coax with PTFE dielectric and supports DC to 6 GHz operation in fixed routing applications. That makes it useful inside electronics housings, prototypes, and instrument assemblies with defined connector positions. Formable construction helps maintain the intended cable path after installation without changing the required connector interface combination.

Is the PE39422-24 suitable for panel-mount RF connections?

Yes, the PE39422-24 is suitable for panel-mount RF connections because it includes an SMA Jack bulkhead connector. It also uses a Straight SMA plug and 50 Ohm PE-SR405FL coax for transitions from internal boards or modules. This arrangement supports signal routing from compact device spaces to an accessible enclosure wall connection. Engineers use bulkhead terminations like this when they need repeatable panel access for integration, servicing, or bench connection points.