Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female to N Female Bulkhead Cable Using LMR-400-UF Coax

Product ID: PE3W00360/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44669LMR-400-UFEZ-400-NF-BHKitBOM Datasheet

SMA Female to N Female Bulkhead Cable Using LMR-40

PE3W00360/HS is a SMA female to N female bulkhead cable using LMR-400-UF coax. This Pasternack SMA female to N female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our female SMA to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00360/HS SMA female to N female bulkhead cable assembly is constructed with LMR-400-UF coax.

* LMR™ is a trademark of Times Microwave Systems.