Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female Bulkhead to N Female Cable Using RG316-DS Coax

Product ID: PE3W12390

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4425RG316-DSPE45172KitBOM Datasheet

SMA Female Bulkhead to N Female Cable Using RG316-DS Coax

PE3W12390 is a SMA female bulkhead to N female cable using RG316-DS coax. This Pasternack SMA female bulkhead to N female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our female SMA bulkhead to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12390 SMA female bulkhead to N female cable assembly is constructed with RG316-DS coax.