Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to N Male Cable Using LMR-400 Coax with HeatShrink

Product ID: PE3W00197/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50

Description

SMA Female to N Male Cable Using LMR-400 Coax with HeatShrink

PE3W00197/HS is a SMA female to type N male cable using LMR-400 coax. This Pasternack SMA female to type N male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N type for connector 2.

Our female SMA to male N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00197/HS SMA female to type N male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.