PE517834 SMA female right angle bulkhead PCB RF connector has an impedance of 50 Ohms. Pasternack’s SMA female bulkhead connector uses solder as an attachment method. Our female SMA right angle PCB connector provides a maximum frequency of 12.4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMA female IP68 mated RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack right angle SMA female bulkhead PCB connector has a PTFE dielectric type. Pasternack’s SMA PCB connector has a brass body with gold over nickel over copper plating. Our PE517834 SMA right angle connector uses a gold over nickel over copper-plated brass contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 100 cycles or more. The PE517834 SMA bulkhead connector operates at a temperature range of -65 to 165 deg C. This right angle SMA connector has a gold over nickel over copper inner contact plating. The Pasternack SMA female connector has a dielectric withstanding voltage of 1,500 Vrms. This PCB RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right angle SMA female connector has a length of 0.828 inches, a width of 0.543 inches, and a weight of 0.013 lbs. This radio frequency PCB connector comes with a gold over nickel over copper plated brass washer.
This Pasternack right angle female SMA bulkhead connector will ship the same business day as purchased. Our bulkhead SMA right angle female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.