Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Bulkhead Mount Connector Solder Attachment Pin Terminal

Product ID: PE45547

Pricing

QuantityPrice
1-24$32.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 46
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1Pin

Description

SMA Female Bulkhead Mount Connector Solder Attachment Pin Terminal

PE45547 SMA female bulkhead terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SMA terminal connector has a passivated stainless steel body. Our PE45547 SMA connector uses beryllium copper contact. This SMA female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.