RP SMA Female Connector Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
Product ID:
PE4852
Pricing
| Quantity | Price |
| 1-24 | $10.49 |
| 25-49 | $9.97 |
| 50-99 | $9.44 |
| 100-249 | $9.02 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 26

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | PE-SR402AL |
| Interface Type 2 | PE-SR402FL |
| Interface Type 3 | RG402 |
Description
RP SMA Female Connector Solder Attachment For PE-SR402AL, PE-SR402FL, RG402
PE4852 reverse polarity SMA female coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, RG402 and a 50 Ohm impedance. Pasternack reverse polarity SMA female connector uses shield/contact solder/solder as an attachment method. Our reverse polarity female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack reverse polarity SMA female coaxial connector has a teflon dielectric type and a VSWR of 1.25. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. Our PE4852 reverse polarity SMA connector uses beryllium copper contact. This reverse polarity SMA female coaxial RF connector is REACH compliant.
This Pasternack reverse polarity female SMA connector will ship the same day as purchased. Our SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table