Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
RP SMA Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .235 inch D Hole
Product ID:
PE4861
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 113

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
RP SMA Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .235 inch D Hole
PE4861 reverse polarity SMA female bulkhead coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack reverse polarity SMA female bulkhead connector uses shield/contact clamp/solder as an attachment method.
The Pasternack reverse polarity SMA female bulkhead coaxial connector has a teflon dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table