Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

Product ID: PE45186

Pricing

QuantityPrice
1-24$50.79
25-49$48.25
50-99$45.71
100-249$43.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,065
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG188-DS
Interface Type 2RG316-DS

Description

Reverse Polarity SMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

PE45186 reverse polarity SMA female coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack reverse polarity SMA female connector uses shield/contact crimp/solder as an attachment method.

The Pasternack reverse polarity SMA female coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA female coaxial RF connector is REACH compliant.

This Pasternack reverse polarity female SMA connector will ship the same day as purchased. Our SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.