RP-SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG196, RG178
Product ID:
PE45004
Pricing
Quantity | Price |
1-24 | $25.79 |
25-49 | $24.76 |
50-99 | $23.98 |
100-249 | $23.47 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 119
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | RG196 |
Interface Type 2 | RG178 |
Description
RP-SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG196, RG178
PE45004 reverse polarity SMA female bulkhead coaxial connector has an interface type of RG196, RG178 and a 50 Ohm impedance. Pasternack reverse polarity SMA female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack reverse polarity SMA female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMA coaxial connector has a brass body with gold plating. Our PE45004 reverse polarity SMA connector uses brass contact. This reverse polarity SMA female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.