Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-SMA Female Connector Solder Attachment 2 Hole Flange Mount Solder Cup Terminal, .481 inch Hole Spacing

Product ID: PE4867

Pricing

QuantityPrice
1-24$64.19
25-49$60.98
50-99$57.77
100-249$55.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Interface Type 1Solder Cup

Description

RP-SMA Female Connector Solder Attachment 2 Hole Flange Mount Solder Cup Terminal, .481 inch Hole Spacing

PE4867 reverse polarity SMA female 2 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack reverse polarity SMA female 2 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack reverse polarity SMA female 2 hole flange terminal connector has a teflon dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This reverse polarity SMA female 2 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.