RP SMA Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole, .125 inch Max Panel
Product ID:
PE4871
Pricing
| Quantity | Price |
| 1-24 | $7.16 |
| 25-49 | $6.80 |
| 50-99 | $6.44 |
| 100-249 | $6.16 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Solder Cup |
Description
RP SMA Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole, .125 inch Max Panel
PE4871 reverse polarity SMA female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack reverse polarity SMA female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack reverse polarity SMA female bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a passivated stainless steel body. This reverse polarity SMA female bulkhead terminal RF connector is REACH compliant.
This Pasternack reverse polarity female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table