Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP SMA Female Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4869

Pricing

QuantityPrice
1-24$45.39

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 192
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Interface Type 1Thru Hole

Description

RP SMA Female Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4869 reverse polarity SMA female pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack reverse polarity SMA female connector uses shield/contact solder as an attachment method. Our reverse polarity female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

The Pasternack reverse polarity SMA female pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This reverse polarity SMA female pcb RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female SMA connector will ship the same day as purchased. Our SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.