Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP SMA Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .250 inch Diameter

Product ID: PE4872

Pricing

QuantityPrice
1-24$8.49

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 250
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Thru Hole

Description

RP SMA Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .250 inch Diameter

PE4872 reverse polarity SMA female bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack reverse polarity SMA female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack reverse polarity SMA female bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This reverse polarity SMA female bulkhead pcb RF connector is REACH compliant.

This Pasternack reverse polarity female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.