RP SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .250 inch Diameter
Product ID:
PE4875
Pricing
| Quantity | Price |
| 1-24 | $84.59 |
| 25-49 | $80.36 |
| 50-99 | $76.13 |
| 100-249 | $72.75 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 43

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Thru Hole |
Description
RP SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .250 inch Diameter
PE4875 reverse polarity SMA female right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack reverse polarity SMA female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack reverse polarity right angle SMA female bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This reverse polarity SMA female right angle bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity right angle female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse polarity right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table