RT SMA Female Connector Crimp/Solder Attachment For RG58
Product ID:
PE44191
Pricing
| Quantity | Price |
| 1-24 | $32.79 |
| 25-49 | $31.15 |
| 50-99 | $29.51 |
| 100-249 | $28.20 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 23

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Thread |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG58 |
Description
RT SMA Female Connector Crimp/Solder Attachment For RG58
PE44191 reverse thread SMA female coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack reverse thread SMA female connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse thread SMA female coaxial RF connector is REACH compliant.
This Pasternack reverse thread female SMA connector will ship the same day as purchased. Our SMA reverse thread female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table