Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RT SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D Hole

Product ID: PE44195

Pricing

QuantityPrice
1-24$28.89
25-49$27.45
50-99$26.00
100-249$24.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Thread
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1RG58

Description

RT SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D Hole

PE44195 reverse thread SMA female bulkhead coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack reverse thread SMA female bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse thread SMA female bulkhead coaxial RF connector is REACH compliant.

This Pasternack reverse thread female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA reverse thread female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.