Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RT SMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE44199

Pricing

QuantityPrice
1-24$64.19
25-49$60.98
50-99$57.77
100-249$55.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Thread
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

RT SMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE44199 reverse thread SMA female right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack reverse thread SMA female connector uses shield/contact solder as an attachment method.

The Pasternack reverse thread right angle SMA female pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This reverse thread SMA female right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack reverse thread right angle female SMA connector will ship the same day as purchased. Our SMA reverse thread right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.