PE517827 SMA female bulkhead coaxial connector has an interface type of SMA female which is compatible with RG178 and RG178-DS cables and has an impedance of 50 Ohms. Pasternack’s SMA female bulkhead connector uses crimp as an attachment method. Our female SMA coaxial connector provides a maximum frequency of 6 GHz. This SMA female IP67 mated RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack SMA female bulkhead coaxial connector has a PTFE dielectric type. Pasternack’s SMA coaxial connector has a brass body with gold over nickel over copper plating. Our PE517827 SMA connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 100 cycles or more. The PE517827 SMA bulkhead connector operates at a temperature range of -65 to 165 deg C. This SMA connector has a gold over nickel over copper inner contact plating. The Pasternack SMA female connector has a dielectric withstanding voltage of 750 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our SMA female connector has a length of 0.618 inches, a width of 0.433 inches, and a weight of 0.009 lbs.
This Pasternack female SMA bulkhead connector will ship the same business day as purchased. Our bulkhead SMA female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.