We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG303, LMR-195

Product ID: PE45197

Pricing

QuantityPrice
1-24$9.69
25-49$9.21
50-99$8.72
100-249$8.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 60
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series SMA
Connector Gender Female
Impedance 50 Ohms
Body Style Straight
Attachment Method Crimp/Solder
Mount Method Bulkhead
Minimum Frequency DC
Maximum Frequency 12 GHz
Interface Type 1 RG58
Interface Type 2 RG303
Interface Type 3 LMR-195

Description