SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG303, LMR-195, PE-P195
Product ID:
PE45141
Pricing
| Quantity | Price |
| 1-24 | $29.59 |
| 25-49 | $28.11 |
| 50-99 | $26.63 |
| 100-249 | $25.45 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 65

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | RG58 |
| Interface Type 2 | RG303 |
| Interface Type 3 | LMR-195 |
| Interface Type 4 | PE-P195 |
Description
SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG303, LMR-195, PE-P195
PE45141 SMA female bulkhead coaxial connector has an interface type of RG58, RG303, LMR-195, PE-P195 and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack SMA female bulkhead coaxial connector has a teflon dielectric type and a VSWR of 1.28. The Pasternack SMA coaxial connector has a brass body with gold plating. Our PE45141 SMA connector uses beryllium copper contact and a gold plating material. This SMA female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table