Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead Mount Connector Solder Attachment for RG58, RG55, RG142, RG223, .235 inch D Hole

Product ID: PE4353

Pricing

QuantityPrice
1-24$28.89
25-49$27.45
50-99$26.00
100-249$24.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Interface Type 1RG58
Interface Type 2RG55
Interface Type 3RG142
Interface Type 4RG223

Description

SMA Female Bulkhead Mount Connector Solder Attachment for RG58, RG55, RG142, RG223, .235 inch D Hole

PE4353 SMA female bulkhead coaxial connector has an interface type of RG58, RG55, RG142, RG223 and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder/solder as an attachment method.

The Pasternack SMA coaxial connector has a brass body with nickel plating. This SMA female bulkhead coaxial RF connector is REACH compliant.

This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.