Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71, .235 inch D Hole

Product ID: PE4914

Pricing

QuantityPrice
1-24$42.59
25-49$40.46
50-99$38.33
100-249$36.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 225
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description