Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Female Bulkhead Cable Using LMR-195-FR Coax

Product ID: PE3W12113

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Female Bulkhead Connector Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .235 inch D HoleLow Loss Flexible LMR-195-FR Fire Rated Rated Coax Cable Double Shielded with Black FRPE JacketRP SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D HoleData Icon
PE4856LMR-195-FRPE4857KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Female Bulkhead Cable Using LMR-195-FR Coax

PE3W12113 is a reverse polarity SMA female bulkhead to reverse polarity SMA female bulkhead cable using LMR-195-FR coax. This Pasternack reverse polarity SMA female bulkhead to reverse polarity SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female SMA bulkhead to reverse polarity female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12113 SMA reverse polarity female bulkhead to SMA reverse polarity female bulkhead cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.