Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female to SMA Female Cable Using LMR-240-UF Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3C4524LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44639LMR-240-UFPE44639KitBOM Datasheet

SMA Female to SMA Female Cable Using LMR-240-UF Coax with HeatShrink, LF Solder, RoHS

PE3C4524LF/HS is a SMA female to SMA female cable using LMR-240-UF coax. This Pasternack SMA female to SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4524LF/HS SMA female to SMA female cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.