Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female 2 Hole Flange to SMA Female 2 Hole Flange Cable Using PE-SR047FL Coax, RoHS

Product ID: PE35154LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50

Description

SMA Female 2 Hole Flange to SMA Female 2 Hole Flange Cable Using PE-SR047FL Coax, RoHS

PE35154LF is a SMA female 2 hole flange to SMA female 2 hole flange cable using PE-SR047FL coax. This Pasternack SMA female 2 hole flange to SMA female 2 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA 2 hole flange to female SMA 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE35154LF SMA female 2 hole flange to SMA female 2 hole flange cable assembly is constructed with PE-SR047FL coax.