Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SMA Female Cable 18 Inch Length Using PE-SR401FL Coax

Product ID: PE3534-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$184.99
25-49$175.74
50-99$166.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Female to SMA Female Cable 18 Inch Length Using PE-SR401FL Coax

The PE3534-18 is an SMA female to female RF cable designed with PE-SR401FL coax, offering 50 Ohm impedance for in-series interconnect routing. It supports RF and electronic system integration where a formable cable helps maintain planned cable paths inside assemblies. Brass connector bodies with gold-plated contacts and Teflon dielectrics support reliable mating and stable electrical performance in standard SMA interfaces.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE3534-18, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE3534-18 is built with PE-SR401FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA female to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SMA female cable 18 inch length using PE-SR401FL coax.

Frequently Asked Questions

What is the PE3534-18 SMA cable assembly?

The PE3534-18 is an in-series SMA female to SMA female cable assembly built with PE-SR401FL formable coax for 50 Ohm RF interconnections. It uses straight SMA connectors on both ends, brass connector bodies, gold-plated contacts, and Teflon dielectrics for standard RF mating. Engineers use this cable when both connected devices present SMA male interfaces and the routing path must stay organized inside equipment. Its formable construction is especially useful in bench assemblies, prototypes, and integrated electronic systems that need controlled cable placement.

When would I use a formable SMA female-to-female cable?

A formable SMA female-to-female cable like PE3534-18 is used when an RF path needs fixed routing between two SMA male ports. The PE-SR401FL coax provides 50 Ohm performance while allowing the cable to hold a defined shape after installation. This helps in compact enclosures, test fixtures, and electronic assemblies where loose cable movement can complicate layout or service access. Engineers often choose this style when they need cleaner cable management and repeatable internal routing without changing connector interface types.

Is the PE3534-18 compatible with standard SMA interfaces?

Yes, the PE3534-18 is built with standard SMA female connectors on both ends for use with standard polarity SMA male interfaces. It uses straight connector geometry, standard connection methods, and 50 Ohm impedance across the cable and both connector interfaces. That makes it suitable for general RF and electronics integration where matching SMA female ports to SMA male jacks is required. Buyers should confirm that their equipment uses standard SMA rather than reverse-polarity SMA before selecting this cable assembly.

Why choose a female-to-female SMA cable instead of adapters and separate cable parts?

The PE3534-18 combines two SMA female connectors and PE-SR401FL coax into one assembled 50 Ohm cable for direct integration. This approach reduces the need to source separate adapters, connectors, and coax parts before building a routed interconnect. It is useful in prototypes, system installations, and service replacements where defined routing and standard SMA mating are already known. Using one finished assembly can also simplify part selection and speed installation for electronics engineers and system integrators.