Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SMA Female Cable 60 Inch Length Using PE-SR405AL Coax

Product ID: PE34834-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$138.99
25-49$132.04
50-99$125.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Female to SMA Female Cable 60 Inch Length Using PE-SR405AL Coax

The PE34834-60 is an SMA female to female semi-rigid cable assembly designed with PE-SR405AL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where stable in-series SMA connections are needed between straight-interface components. Stainless steel connector bodies, gold-plated contacts, and PTFE dielectric materials support durable 50 Ohm performance across the assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE34834-60, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE34834-60 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA female to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SMA female cable 60 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34834-60 SMA cable assembly used for?

The PE34834-60 is an SMA female to female semi-rigid cable assembly used for in-series RF interconnects in electronic systems. It uses PE-SR405AL coax, supports 50 Ohm impedance, and operates from DC to 18 GHz with straight SMA interfaces. Engineers use this assembly when two SMA male ports need a fixed cable connection between instruments, modules, or prototype hardware. Its semi-rigid construction helps maintain a defined cable path in bench setups and installed assemblies where repeatable routing matters.

When would I choose a semi-rigid SMA female-to-female cable instead of a flexible cable?

A semi-rigid cable like PE34834-60 is chosen when the RF path should hold its shape after installation. This assembly uses PE-SR405AL coax with straight SMA female connectors, 50 Ohm impedance, and DC to 18 GHz coverage. Engineers often select it for fixtures, prototypes, and dense enclosures where controlled routing is more important than frequent cable movement. That makes it useful in bench hardware and integrated systems that benefit from a stable, formed interconnect path.

Is the PE34834-60 compatible with standard SMA interfaces?

The PE34834-60 is built with standard SMA female connectors on both ends for in-series use with standard-polarity SMA mating interfaces. Each connector is straight, uses a standard connection method, and is specified as 50 Ohm to match common RF system impedance. This makes the assembly suitable when a design already uses SMA male ports on instruments, modules, or test hardware. Engineers should still confirm mechanical fit and overall cable routing before installation in compact or fixed-path assemblies.

What makes the PE34834-60 suitable for RF bench and integration work?

The PE34834-60 suits RF bench and integration work because it combines standard SMA interfaces with semi-rigid PE-SR405AL cable. It provides 50 Ohm performance from DC to 18 GHz and uses stainless steel bodies, gold-plated contacts, and PTFE dielectric materials. Those attributes support dependable interconnect performance in prototypes, lab assemblies, and electronic systems that need fixed cable geometry. The female-to-female configuration also helps connect paired SMA male interfaces without adding separate adapters and loose cable sections.