Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female Bulkhead to SMA Female Bulkhead Cable 48 Inch Length Using RG316-DS Coax

Product ID: PE38184-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$130.99
25-49$124.44
50-99$117.89
100-249$112.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female Bulkhead to SMA Female Bulkhead Cable 48 Inch Length Using RG316-DS Coax

The PE38184-48 is a SMA female bulkhead to SMA female bulkhead cable assembly designed for panel-mount RF connections, offering 50 Ohm impedance with RG316-DS coax. It supports RF and electronic system integration where two bulkhead-mounted SMA interfaces must be linked through a flexible coaxial assembly. Brass connector bodies, PTFE dielectric, and an FEP jacket support reliable mechanical and electrical performance in compact installations.

Pasternack RF coax cable assembly is built with SMA bulkhead cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE38184-48, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE38184-48 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA female bulkhead to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack bulkhead to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to SMA female bulkhead cable 48 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE38184-48 RF cable assembly used for?

The PE38184-48 is an SMA female bulkhead to SMA female bulkhead RF cable assembly used for panel-mount interconnections in 50 Ohm systems. It uses RG316-DS coax, straight SMA female connectors, and bulkhead mounting on both ends for secure integration through panels or enclosures. Engineers use this assembly when equipment needs a flexible coax link between two mounted SMA interface points inside racks, housings, or RF modules. This configuration helps simplify enclosure routing while keeping connector style, polarity, and impedance consistent across the installed signal path.

When would I choose a bulkhead SMA cable instead of a standard SMA cable?

A bulkhead SMA cable like the PE38184-48 is the right choice when both connection points must mount through a panel or enclosure wall. Its SMA female bulkhead connectors on both ends are designed to support fixed interface locations instead of free-hanging cable connections. This is useful in instrument panels, shielded boxes, and integrated RF systems where accessible external ports connect to internal assemblies. Using a bulkhead design can improve mechanical organization and make service access easier in compact equipment layouts.

Is the PE38184-48 compatible with standard SMA RF systems?

The PE38184-48 is designed for standard SMA RF systems because it uses SMA interfaces with standard polarity and 50 Ohm impedance. Both ends are straight SMA female bulkhead connectors, which makes the assembly suitable for systems built around common SMA panel interfaces. Engineers often install it in RF electronics where matching impedance and connector family consistency matter for clean integration. It is a practical option when the design calls for SMA bulkhead terminations on both sides of a flexible coax link.

Why is RG316-DS coax used in the PE38184-48 assembly?

The PE38184-48 uses RG316-DS coax to provide a flexible cable section for RF routing between two SMA female bulkhead connectors. Its construction includes PTFE dielectric and an FEP jacket, which are common materials used in coaxial cable assemblies for stable installation performance. Engineers select this type of assembly when they need flexible cable management inside enclosures, panels, or compact electronic builds. That combination makes the cable useful for system integration tasks where routing space is limited and panel access points are fixed.