SMA Female Bulkhead to SMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink, LF Solder
Product ID:
PE38184LF/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4425.jpg) | ![](/images/product/medium/RG316-DS.jpg) | ![](/images/product/medium/PE4425.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4425 | RG316-DS | PE4425 | KitBOM Datasheet |
---|
SMA Female Bulkhead to SMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink, LF Solder
PE38184LF/HS is a SMA female bulkhead to SMA female bulkhead cable using RG316-DS coax. This Pasternack SMA female bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.
Our female SMA bulkhead to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38184LF/HS SMA female bulkhead to SMA female bulkhead cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.