Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SMA Female Cable 36 Inch Length Using RG401 Coax

Product ID: PE3521-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$142.99
25-49$135.84
50-99$128.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 43
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG401/U
RF Cable TypeRG401
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Female to SMA Female Cable 36 Inch Length Using RG401 Coax

The PE3521-36 is an SMA female to female RF cable designed for RG401/U coax, offering 50 Ohm impedance in an in-series configuration. It connects SMA interfaces in RF assemblies where stable semi-rigid routing supports repeatable cable placement and dependable interconnect performance. Brass connector bodies, gold-plated contacts, PTFE cable dielectric, and Teflon connector dielectrics support durable 50 Ohm signal transmission.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE3521-36, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE3521-36 is built with RG401 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA female to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SMA female cable 36 inch length using RG401 coax.

Frequently Asked Questions

What is the PE3521-36 RF cable assembly?

The PE3521-36 is an SMA female to female RF cable assembly built with RG401/U semi-rigid coax for 50 Ohm in-series connections. It uses straight SMA connectors on both ends, brass connector bodies, gold-plated contacts, PTFE cable dielectric, and Teflon connector dielectrics. Engineers use this cable in RF assemblies, bench setups, and electronic systems that require a stable SMA interconnect path. Its semi-rigid construction helps support repeatable routing where fixed cable shape is useful during installation and integration.

When would I use an SMA female-to-female semi-rigid cable?

An SMA female-to-female semi-rigid cable like PE3521-36 is used when two SMA male interfaces need a 50 Ohm cable connection. The RG401/U semi-rigid coax supports installations where cable routing should remain controlled instead of flexing freely during use. This is helpful in RF benches, electronics integration, and compact assemblies with defined cable paths between components. Engineers often choose this style when repeatable positioning and straightforward in-series SMA connectivity are more important than frequent cable movement.

What applications suit the PE3521-36 cable assembly?

The PE3521-36 suits RF system integration, electronics assembly, and bench interconnect applications that use SMA interfaces and 50 Ohm signal paths. Its straight SMA female connectors and RG401/U semi-rigid coax make it useful where predictable routing is needed between connected devices. Engineers can apply it in lab setups, subsystem builds, and installed assemblies that benefit from stable cable form. The brass and gold-plated connector construction also supports dependable mating performance in repeated integration and test environments.

Is the PE3521-36 a good choice for fixed RF cable routing?

The PE3521-36 is a practical choice for fixed RF cable routing because it uses RG401/U semi-rigid coax rather than a highly flexible cable. That construction helps maintain cable shape in assemblies where installers want controlled paths between SMA connection points. It is especially useful in benches and integrated electronics where routing consistency can simplify layout and cable management. For applications needing frequent bending after installation, engineers may compare it with flexible cable options before selecting the final interconnect.