Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female Bulkhead to SMA Female Bulkhead Cable 24 Inch Length Using RG402 Coax

Product ID: PE33518-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.49
25-49$86.92
50-99$82.34
100-249$78.68
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Female Bulkhead to SMA Female Bulkhead Cable 24 Inch Length Using RG402 Coax

The PE33518-24 is a SMA female bulkhead to SMA female bulkhead cable assembly designed for RG402/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF panel feedthroughs and interconnect routing where a bulkhead-mounted SMA interface is required in compact electronic systems. Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE and Teflon dielectrics support reliable RF performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA bulkhead cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE33518-24, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE33518-24 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA female bulkhead to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack bulkhead to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to SMA female bulkhead cable 24 inch length using RG402 coax.

Frequently Asked Questions

What is the PE33518-24 SMA bulkhead cable assembly used for?

The PE33518-24 is a SMA female bulkhead to SMA female bulkhead cable assembly used for panel-mounted RF signal routing. It uses RG402/U semi-rigid coax, maintains 50 Ohm impedance, and supports operation from DC to 18 GHz. Engineers use it in enclosures, instrument panels, and test fixtures where accessible SMA female ports are needed on both sides. Its bulkhead design helps create a secure feedthrough path while keeping RF connections organized inside compact electronic systems.

When would I choose a bulkhead-to-bulkhead SMA cable instead of a standard SMA cable?

A bulkhead-to-bulkhead SMA cable like PE33518-24 is chosen when both cable ends must mount through a panel or chassis. The assembly combines straight SMA female bulkhead connectors with RG402/U semi-rigid coax for fixed 50 Ohm routing up to 18 GHz. This setup is useful in shielded boxes, control panels, and lab hardware where external and internal SMA access points must align. It helps engineers build clean feedthrough layouts instead of leaving loose cable ends inside the equipment.

Is the PE33518-24 suitable for test equipment and RF enclosure integration?

Yes, the PE33518-24 is suitable for test equipment and RF enclosure integration where stable panel-mounted interconnects are required. Its SMA female bulkhead connectors, 50 Ohm impedance, and DC to 18 GHz range support many bench and system-level RF paths. Engineers often use this type of assembly in custom fixtures, measurement boxes, and equipment housings that need repeatable SMA access. The semi-rigid RG402/U coax also helps maintain a fixed cable shape in tightly packed internal layouts.

What construction details make the PE33518-24 appropriate for fixed RF installations?

The PE33518-24 is built for fixed RF installations because it combines bulkhead-mounted SMA interfaces with semi-rigid RG402/U coax. It features Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, PTFE cable dielectric, and Teflon connector dielectric materials. These materials support durable mechanical mounting and reliable electrical performance in enclosure walls, panels, and fixture assemblies. For engineers creating permanent or semi-permanent RF paths, that construction helps simplify installation and maintain organized interconnect routing.