Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SMA Female Cable 12 Inch Length Using RG402 Coax

Product ID: PE3931-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$79.99
25-49$75.99
50-99$71.99
100-249$68.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Female to SMA Female Cable 12 Inch Length Using RG402 Coax

The PE3931-12 is a SMA female to female cable designed for RG402/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration and bench interconnects where stable in-series SMA connections are needed in compact semi-rigid cable runs. Stainless Steel connector bodies, Gold plating, and Teflon dielectrics support 1.4:1 maximum VSWR in a durable semi-rigid assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE3931-12, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE3931-12 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA female to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SMA female cable 12 inch length using RG402 coax.

Frequently Asked Questions

What is the PE3931-12 SMA cable assembly used for?

The PE3931-12 is an SMA female to female cable assembly used to connect two SMA male interfaces in RF systems. It uses RG402/U semi-rigid coax, supports 50 Ohm impedance, and operates from DC to 18 GHz. Engineers use it in bench setups, prototypes, and integrated assemblies where stable routing and repeatable electrical performance matter. Its straight SMA connectors, Stainless Steel bodies, and Gold-plated contacts make it suitable for controlled RF interconnect paths.

When would I use a semi-rigid SMA female-to-female cable instead of a flexible cable?

A semi-rigid cable like PE3931-12 is used when an RF assembly needs a formed path that stays fixed after installation. This cable uses RG402/U coax with SMA female connectors, 50 Ohm impedance, and DC to 18 GHz coverage. Engineers often choose it for compact enclosures, bench fixtures, and prototypes where cable movement can affect routing consistency. Its semi-rigid construction helps maintain repeatable geometry in installations that do not require frequent flexing after placement.

Is the PE3931-12 suitable for RF test and bench interconnect applications?

The PE3931-12 is suitable for RF test and bench interconnect applications that require SMA female-to-female connectivity across a broad frequency range. It supports DC to 18 GHz operation, 50 Ohm impedance, and 1.4:1 maximum VSWR for practical RF connections. Engineers use it between instruments, fixtures, and prototype hardware where straight SMA ends simplify mating to common test ports. The semi-rigid RG402/U construction also helps preserve a fixed cable shape in repeatable lab environments.

What makes the PE3931-12 a good choice for compact RF assemblies?

The PE3931-12 is a good choice for compact RF assemblies because its RG402/U semi-rigid coax can be formed to fit constrained spaces. It combines SMA female connectors, straight interfaces, 50 Ohm impedance, and DC to 18 GHz performance in one assembly. Designers use it in tightly packaged electronic systems where cable routing needs to remain stable after installation. Stainless Steel connector bodies and Gold-plated contact surfaces also support reliable mating in dense RF packaging layouts.