Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SMA Female Cable 18 Inch Length Using RG405 Coax

Product ID: PE3109-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$98.29
25-49$93.38
50-99$88.46
100-249$84.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 48
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Female to SMA Female Cable 18 Inch Length Using RG405 Coax

The PE3109-18 is a SMA female to female RF cable assembly designed for RG405/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where stable semi-rigid routing and in-series SMA connectivity are required between instruments, modules, and subassemblies. Stainless steel connector bodies, gold-plated contacts, and PTFE dielectrics support reliable electrical performance across -55°C to 125°C operating conditions.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE3109-18, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE3109-18 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA female to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SMA female cable 18 inch length using RG405 coax.

Frequently Asked Questions

What is the PE3109-18 SMA cable assembly?

The PE3109-18 is a semi-rigid SMA female to SMA female RF cable assembly built with RG405/U coax for in-series connections. It provides 50 Ohm impedance, straight SMA interfaces, and DC to 18 GHz operation for broadband RF signal paths. Engineers use this cable between instruments, modules, and electronic subassemblies that require controlled routing and SMA compatibility. Its stainless steel connector bodies, PTFE dielectric materials, and -55°C to 125°C operating range support demanding laboratory and installed environments.

When would I use an SMA female to SMA female semi-rigid cable?

An SMA female to SMA female semi-rigid cable like PE3109-18 is used when two SMA male interfaces must be connected directly. This assembly combines RG405/U semi-rigid coax, 50 Ohm impedance, and straight SMA connectors to support predictable RF interconnect performance. Engineers often choose it for bench setups, internal equipment wiring, and compact electronic assemblies that benefit from fixed routing. The semi-rigid format helps maintain cable shape, which is useful where space control and repeatable physical layout matter.

Is the PE3109-18 suitable for RF test bench and instrument connections?

The PE3109-18 is suitable for RF test bench and instrument connections that require SMA compatibility and broadband operation. It supports DC to 18 GHz performance, uses 50 Ohm RG405/U coax, and includes straight female SMA connectors on both ends. These characteristics make it useful for linking instruments, fixtures, and device interfaces in organized laboratory setups. Its semi-rigid construction helps preserve a planned cable path, which can simplify repeatable bench configurations and internal rack wiring.

Why choose RG405/U semi-rigid coax for an SMA cable assembly?

RG405/U semi-rigid coax is chosen in assemblies like PE3109-18 when engineers need a cable that holds its routed shape. In this design, the cable pairs 50 Ohm impedance with DC to 18 GHz coverage and SMA female connectors for standard RF integration. This is helpful inside compact electronic systems, test fixtures, and subassemblies where loose cable movement is undesirable. The semi-rigid format supports cleaner internal layouts and more controlled interconnect positioning than many flexible cable alternatives.