Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female 4 Hole Flange to SMA Female 4 Hole Flange Cable 48 Inch Length Using RG405 Coax

Product ID: PE3223-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$146.99
25-49$139.64
50-99$132.29
100-249$126.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female 4 Hole Flange to SMA Female 4 Hole Flange Cable 48 Inch Length Using RG405 Coax

The PE3223-48 is a semi-rigid SMA female 4 hole flange to SMA female 4 hole flange cable designed for RG405/U coax, offering 50 Ohm impedance. It supports RF panel interconnects and fixed system layouts that need stable in-series SMA connections with flange mounting at both ends. Stainless Steel connector bodies, Gold plating, and PTFE dielectric support reliable mechanical attachment and consistent signal transfer in compact assemblies.

Pasternack RF coax cable assembly is built with SMA 4 hole flange cable connection on one end and SMA 4 hole flange cable connection on the other. Our SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly, PE3223-48, can also be known as a SMA jack to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA jack to SMA jack cable assembly PE3223-48 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA female 4 hole flange to SMA female 4 hole flange cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA jack 4 hole flange to SMA jack 4 hole flange cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female 4 hole flange to SMA female 4 hole flange cable 48 inch length using RG405 coax.

Frequently Asked Questions

What is the PE3223-48 SMA cable assembly used for?

The PE3223-48 is a semi-rigid SMA female 4 hole flange to SMA female 4 hole flange cable assembly for fixed RF interconnects. It uses RG405/U coax, supports 50 Ohm impedance, and has Straight SMA interfaces with 4 Hole Flange mounting on both ends. Engineers use it in RF panels, instrument housings, and integrated electronic systems where secure mechanical attachment is required. Its in-series SMA design helps connect panel-mounted RF paths while maintaining standard interface compatibility across installed equipment.

When would I choose a semi-rigid RG405/U cable assembly like PE3223-48?

The PE3223-48 is a good choice when an RF design needs a fixed cable path instead of a highly flexible assembly. Its RG405/U semi-rigid coax, PTFE dielectric, and Stainless Steel SMA connectors support controlled routing in compact electronic hardware. Engineers often select this style for internal panel interconnects, enclosure builds, and space-constrained RF subsystems. The flange-mounted SMA ends also help when both connection points need secure, repeatable attachment to mechanical surfaces.

Why does PE3223-48 use SMA female 4 hole flange connectors on both ends?

The PE3223-48 uses SMA female 4 hole flange connectors on both ends to support secure mounting at two panel or enclosure interfaces. This configuration provides standard SMA connectivity, Straight orientation, and a stable mechanical connection for fixed internal or external RF routing. It is useful when designers need cable-linked flange points between modules, instrument walls, or chassis-mounted connection locations. The dual-flange format also simplifies alignment and fastening in assemblies where connector retention is important.

Is the PE3223-48 suitable for panel-mounted RF system integration?

The PE3223-48 is suitable for panel-mounted RF system integration when a design requires 50 Ohm SMA connections at secure flange locations. It combines SMA female interfaces, Standard polarity, Solder/Solder attachment methods, and RG405/U coax in one semi-rigid assembly. Integrators use it for electronic systems, RF boxes, and instrument panels where connection points must remain mechanically stable. Its construction helps support organized cable routing and repeatable installation inside compact RF and electronics platforms.