Precision SMA Female to SMA Female Miter Right Angle Adapter, 27 GHz
Product ID:
PE91153
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 27 GHz |
Adapter Body Style | Miter Right Angle |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Description
Precision SMA Female to SMA Female Miter Right Angle Adapter, 27 GHz
SMA adapter PE91153 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMA adapter is a in-series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 27 GHz.
SMA female to SMA female adapter is one of the many RF components that ship same day as they are ordered. PE91153 female SMA to female SMA adapter has a miter right angle body.
Our female SMA to female SMA adapter PE91153 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 27 GHz SMA to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.