Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Female to SMA Male Cable Using LMR-400 Coax

Product ID: PE3W10241

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP-SMA Female Connector Crimp/Crimp Attachment for LMR-400, PE-C400, PE-B400, PE-B405Low Loss Flexible LMR®-400 Outdoor Rated Coax Cable Double Shielded with Black PE JacketSMA Male Connector Crimp/Solder Attachment for LMR-400, PE-C400Data Icon
PE45397LMR-400TC-400-SM-XKitBOM Datasheet

Reverse Polarity SMA Female to SMA Male Cable Using LMR-400 Coax

PE3W10241 is a reverse polarity SMA female to SMA male cable using LMR-400 coax. This Pasternack reverse polarity SMA female to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female SMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10241 SMA reverse polarity female to SMA male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.