Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Male Cable Using PE-C195 Coax with HeatShrink, LF Solder

Product ID: PE36294LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4857PE-C195PE4769KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Male Cable Using PE-C195 Coax with HeatShrink, LF Solder

PE36294LF/HS is a reverse polarity SMA female bulkhead to reverse polarity SMA male cable using PE-C195 coax. This Pasternack reverse polarity SMA female bulkhead to reverse polarity SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female SMA bulkhead to reverse polarity male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36294LF/HS SMA reverse polarity female bulkhead to SMA reverse polarity male cable assembly is constructed with PE-C195 coax.