Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to SMB Jack Cable Using RG188-DS Coax, RoHS

Product ID: PE3W01343LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .235 inch D HoleFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMB Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE4425RG188-DSPE45158KitBOM Datasheet

SMA Female Bulkhead to SMB Jack Cable Using RG188-DS Coax , RoHS

PE3W01343LF is a SMA female bulkhead to SMB jack cable using RG188-DS coax. This Pasternack SMA female bulkhead to SMB jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our female SMA bulkhead to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01343LF SMA female bulkhead to SMB jack cable assembly is constructed with RG188-DS coax.