Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to SMB Jack Cable Using RG316-DS Coax

Product ID: PE3C2889

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMB Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE4416RG316-DSPE45158

SMA Female to SMB Jack Cable Using RG316-DS Coax

PE3C2889 is a SMA female to cable using RG316-DS coax. This Pasternack SMA female to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2.

Our female SMA to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2889 SMA female to cable assembly is constructed with RG316-DS coax.