Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female to SMB Plug Cable Using PE-C195 Coax

Product ID: PE3W05036

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Female Connector Crimp/Solder Attachment For RG58Low Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketSMB Plug Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchData Icon
PE4795PE-C195PE4523KitBOM Datasheet

Reverse Polarity SMA Female to SMB Plug Cable Using PE-C195 Coax

PE3W05036 is a reverse polarity SMA female to SMB plug cable using PE-C195 coax. This Pasternack reverse polarity SMA female to SMB plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our reverse polarity female SMA to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05036 SMA reverse polarity female to SMB plug cable assembly is constructed with PE-C195 coax.