Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to SMB Plug Cable Using RG178 Coax

Product ID: PE3W00255
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for PE-C100, RG178, RG196, .235 inch D HoleSMB Plug Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE44657RG178B/UPE4080KitBOM Datasheet

SMA Female Bulkhead to SMB Plug Cable Using RG178

PE3W00255 is a SMA female bulkhead to SMB plug cable using RG178 coax. This Pasternack SMA female bulkhead to SMB plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our female SMA bulkhead to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00255 SMA female bulkhead to SMB plug cable assembly is constructed with RG178 coax.