Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Female Bulkhead to SMP Female Cable Using PE-SR405FL Coax

Product ID: PE3W01175/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .235 inch D HoleFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHzData Icon
PE4865PE-SR405FLPE44770KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to SMP Female Cable Using PE-SR405FL Coax with HeatShrink

PE3W01175/HS is a reverse polarity SMA female bulkhead to SMP female cable using PE-SR405FL coax. This Pasternack reverse polarity SMA female bulkhead to SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2.

Our reverse polarity female SMA bulkhead to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01175/HS SMA reverse polarity female bulkhead to SMP female cable assembly is constructed with PE-SR405FL coax.