To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female to Push-On SMP Female Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W04503/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4116PE-SR405FLJPE45285KitBOM Datasheet

SMA Female to Push-On SMP Female Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W04503/HS is a SMA female to SMP female cable using PE-SR405FLJ coax. This Pasternack SMA female to SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2.

Our female SMA to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04503/HS SMA female to SMP female cable assembly is constructed with PE-SR405FLJ coax.