Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female to Push-On SMP Female Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W04504/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketSMP Female Push-On Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, Up To 8 GHzData Icon
PE4853PE-SR405FLJPE45285KitBOM Datasheet

Reverse Polarity SMA Female to Push-On SMP Female Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W04504/HS is a reverse polarity SMA female to SMP female cable using PE-SR405FLJ coax. This Pasternack reverse polarity SMA female to SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2.

Our reverse polarity female SMA to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04504/HS SMA reverse polarity female to SMP female cable assembly is constructed with PE-SR405FLJ coax.